IESNA:LM-63-2002
[TEST]P1459751
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2509-539-34)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/26/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - INVUE
[LUMCAT]ABB-CX-740-X-U-A-GM-CBP
[LUMINAIRE]ARBOR OUTDOOR ARCHITECTURAL BOLLARD LUMINAIRE
[MORE]ASYMMETRIC OPTIC, GRAPHITE METALLIC PAINTED FINISH
[LAMP]2200K CCT, 70 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_INPUT_ELECTRICAL]120 VOLTS
[_THDi]N/R
[_PF]N/R
[_WARMUP HR]2
[_TOTAL OP TIME HR]3
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Dock, Garage, Government, Healthcare, Hospitality, Hotel, Industrial, Institutional, Parking, Parks, Pathway, Pedestrian, Prison, Recreation, Roadway, Sidewalk, Site
[MORE] Stairway, Street, Underpass, Walkway, Direct, Emergency, Corrosion Resistant, Damp Location, Hose Down, Retrofit, Vandal Resistant, Waterproof, Wet Location
[_SEARCH_MOUNTING] Pole, Post Top
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]375
TILT=NONE
1 -1 1 38 22 1 1 -0.395833 -0.395833 0
1 1 8.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 61 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 63 65 75
85 90 95 105 115 125 135 145 155 165
175 180
7 11.2 14.7 16.1 15.4 14 14.7 18.2 21 25.2
30.8 37.8 41.3 45.5 49.7 53.9 56.7 60.9 70.7 77.1
85.5 88.3 89.7 89 86.2 83.4 79.9 72.9 63 51.8
41.3 30.1 20.3 11.9 7.7 4.9 3.5 0
7 11.9 14 14.7 15.4 14 15.4 18.2 21 24.5
32.2 37.8 42 46.2 50.4 54.6 58.8 63 72.2 77.1
85.5 90.4 91.8 91.1 86.9 84.8 81.3 72.9 62.3 51.8
39.9 28 18.2 11.2 7 4.2 3.5 0
7 10.5 12.6 14.7 15.4 16.1 17.5 18.2 20.3 25.9
28 31.5 36.4 39.9 45.5 49.7 53.9 60.2 71.4 79.2
90.4 96 97.4 95.3 89.7 87.6 83.4 73.6 64.4 54.6
44.8 35.7 25.2 16.1 8.4 4.2 2.8 0
7 10.5 10.5 12.6 14 15.4 17.5 18.2 20.3 23.1
24.5 28 30.8 34.3 37.8 42.7 46.9 53.2 66.5 75
89.7 98.8 102.3 101.6 100.9 100.9 100.2 96.7 91.1 82.7
70 56.7 39.9 23.1 9.1 3.5 2.8 0
7 9.8 9.8 11.2 13.3 13.3 16.1 18.2 20.3 21.7
23.1 25.2 28 30.8 35.7 39.9 46.2 53.9 68.6 82.7
103 119.8 129.6 131 131.7 131.7 129.6 121.2 112.1 101.6
88.3 72.2 52.5 31.5 11.2 4.2 2.8 0
7 9.1 8.4 11.2 12.6 12.6 13.3 15.4 16.1 17.5
18.9 21 25.2 29.4 35.7 42.7 51.8 65.1 92.5 121.2
155.5 179.3 195.4 201 200.3 198.9 194 179.3 162.5 142.2
120.5 95.3 68.6 42.7 18.9 4.2 2.8 0
7 8.4 7.7 11.2 11.2 11.2 11.9 11.9 13.3 14.7
16.1 19.6 23.1 29.4 36.4 45.5 58.1 79.9 121.9 159.7
201.7 239.6 262.7 262.7 262.7 264.1 262.7 248 226.3 204.5
176.5 142.9 106.5 67.2 30.1 4.2 3.5 0
7 7.7 7 9.8 10.5 9.1 10.5 11.2 11.9 14
15.4 18.9 22.4 28.7 35.7 46.2 60.2 84.1 127.5 168.1
212.2 250.1 268.3 269 271.8 273.9 271.8 255 230.5 209.4
179.3 146.4 108.6 70 31.5 5.6 3.5 0
7 7.7 7 9.1 9.8 9.1 10.5 10.5 11.9 14
15.4 18.2 22.4 28 35 44.8 58.8 82 123.3 163.9
208.7 247.3 265.5 266.2 269.7 270.4 268.3 248.7 226.3 205.2
176.5 141.5 103.7 65.1 27.3 4.9 3.5 0
7 7 7 8.4 9.1 9.1 9.8 10.5 11.9 13.3
16.1 18.9 23.1 27.3 32.9 41.3 52.5 70.7 100.9 130.3
166 191.2 209.4 215.1 213.6 211.5 206.6 192.6 174.4 152.7
129.6 101.6 72.9 45.5 17.5 4.2 2.8 0
7 7 6.3 8.4 9.8 8.4 9.1 10.5 11.2 12.6
14.7 18.2 21.7 25.2 30.1 36.4 43.4 56 76.4 96.7
119.8 137.3 145.7 148.5 150.6 149.9 145.7 135.2 124 112.8
96.7 78.5 57.4 35 14 3.5 2.8 0
7 6.3 6.3 8.4 9.1 9.1 9.8 11.2 11.2 12.6
14.7 17.5 22.4 26.6 31.5 37.1 43.4 55.3 72.9 89.7
111.4 126.8 132.4 135.9 140.1 140.1 138 131 121.9 108.6
91.8 71.4 49.7 28 9.1 2.8 2.1 0
7 6.3 6.3 8.4 9.1 9.1 9.8 11.2 11.9 12.6
14.7 18.9 21.7 26.6 32.2 37.8 44.8 56 71.4 85.5
101.6 112.1 117 119.1 121.2 120.5 118.4 112.8 105.1 94.6
80.6 64.4 45.5 25.9 9.1 3.5 2.1 0
7 6.3 7 8.4 9.1 9.8 10.5 11.9 14 14.7
17.5 21.7 25.2 29.4 33.6 38.5 44.8 54.6 68.6 81.3
93.2 99.5 101.6 98.8 94.6 92.5 88.3 82 73.6 64.4
54.6 43.4 30.1 16.8 7.7 3.5 2.8 0
7 6.3 7 9.1 9.8 9.8 10.5 11.9 14 17.5
21 25.9 28.7 32.2 35.7 40.6 44.8 51.8 62.3 72.2
82 89 91.8 91.1 88.3 86.9 84.1 76.4 67.2 57.4
46.2 35 24.5 14.7 7.7 4.2 2.8 0
7 6.3 7.7 9.8 11.2 10.5 12.6 14 16.1 18.9
21.7 23.8 27.3 30.8 33.6 37.1 41.3 46.9 56 64.4
72.2 77.1 79.2 77.8 75.7 75 72.2 65.8 58.1 50.4
41.3 31.5 22.4 14 7.7 4.2 2.8 0
7 7 7.7 9.1 11.2 12.6 14 15.4 16.8 18.9
20.3 22.4 24.5 27.3 29.4 32.9 36.4 41.3 49 56.7
64.4 67.9 68.6 67.2 65.1 63.7 61.6 56 50.4 44.1
37.1 30.1 22.4 14.7 7.7 3.5 2.8 0
7 6.3 7.7 8.4 10.5 11.9 13.3 16.1 18.2 19.6
21 21.7 23.8 25.9 28 30.8 34.3 39.9 46.9 53.9
60.2 63.7 64.4 62.3 60.9 59.5 58.1 53.9 49 43.4
37.8 30.1 22.4 14.7 7 3.5 2.8 0
7 7 7.7 9.1 10.5 12.6 13.3 14 16.1 16.8
18.2 19.6 21 22.4 24.5 26.6 29.4 35.7 42.7 51.1
58.1 62.3 63 62.3 60.9 60.2 58.8 54.6 49 44.1
37.1 30.1 21.7 13.3 6.3 3.5 2.8 0
7 7 7 9.1 10.5 11.9 12.6 13.3 14 14.7
15.4 16.1 16.8 18.2 19.6 21.7 25.2 30.8 37.8 45.5
51.8 56 57.4 57.4 56.7 56 54.6 51.1 46.9 41.3
35.7 28.7 21.7 14 7.7 4.2 2.8 0
7 7 7 8.4 9.1 10.5 10.5 11.2 12.6 13.3
13.3 14.7 14.7 15.4 16.8 18.9 23.1 28 35 42
48.3 51.8 53.2 53.2 52.5 51.8 50.4 46.9 42.7 38.5
32.9 27.3 20.3 14 8.4 4.9 3.5 0
7 7 6.3 8.4 9.1 10.5 10.5 11.2 12.6 13.3
13.3 14 14.7 15.4 16.8 19.6 23.8 30.1 37.1 44.1
48.3 51.1 52.5 52.5 51.8 50.4 49.7 46.2 42 37.1
31.5 25.9 18.9 12.6 7 4.2 3.5 0
